(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

PushOne E Series, 90° Panel Tough Elbow (Part Numbers)

PushOne E Series, 90° Panel Tough Elbow
  • Volume Discount

No jigs or tools are required for connecting tubes to this 90° panel touch elbow unit. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

[Features]
· The tube is connected by PushOne®.
· No need for jigs nor tools to connect the tube.
· Electroless nickel plated.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· Flame retardant resin (equivalent to UL94 V-0 standard) adopted.
· Non-combustible PBT resin is used for the materials.
· Equivalent to UL94 V-0 standard, with superior self-extinguishing properties.
· Can be used in the environments in which sputtering occurs.
· The R screws are sealed, and thus there is no need to wrap them with sealing tape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EPL4
EPL6
EPL8
EPL10
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

10 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

10 Days or more

8
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Union with same diameter Union, Equal Dia. 90° Panel Touch Elbow Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support