(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PushOne A Series Panel Touch Connector (Part Numbers)

PushOne A Series Panel Touch Connector
  • Volume Discount

No jigs or tools are required for connecting tubes to this panel touch connector. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
APC6
APC8
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

10 Days or more

8

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Union with same diameter Union, Equal Dia. Panel Touch Connector Appearance Color White
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support