(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PushOne A Series Hexagonal Socket Head Round Connector (AC4-M5A)

PushOne A Series Hexagonal Socket Head Round Connector AC4-M5A
  • Volume Discount

No jigs or tools are required for connecting tubes to this hexagonal socket head connector. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

PDF

Part Number

Configured Part Number is shown.

AC4-M5A

 
Part Number
AC4-M5A
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
T Screw Size Types of connection screw
1 Piece(s)Available

10 Days or more

4M5×0.8M

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Screw Mount Direction Screw Mounting, Direction Round Connectors with Hex Socket Appearance Color White
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support