(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Low-Friction, Junron UFL, 25L Series

Tubing - Polyurethane, Low-Friction, Junron UFL, 25L Series
  • Volume Discount

Mechanical strength, and wear resistance in particular, is excellent. Excels in heat and low temperature resistance. Flexible, with high impact resilience.
Note: Use Junron UF when water resistance in particular is required.

Part Number

Configured Part Number is shown.

Part Number
25L-04-B-20
25L-04-B-100
25L-04-BK-20
25L-04-BK-100
25L-04-W-20
25L-04-W-100
25L-06-B-20
25L-06-B-100
25L-06-BK-20
25L-06-BK-100
25L-06-W-20
25L-06-W-100
25L-08-B-20
25L-08-B-100
25L-08-BK-20
25L-08-BK-100
25L-08-W-20
25L-08-W-100
25L-10-B-20
25L-10-B-100
25L-10-BK-20
25L-10-BK-100
25L-10-W-20
25L-10-W-100
25L-12-B-20
25L-12-B-100
25L-12-BK-20
25L-12-BK-100
25L-12-W-20
25L-12-W-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] Tube O.D. (mm) D
(Ø)
I.D. [Distinction] Tube I.D.
(Ø)
Minimum Bending Radius
(mm)
Standard Strip Length
(m)
1 Piece(s)Available

14 Days or more

Blue~44~32.51020
1 Piece(s)Available

14 Days or more

Blue~44~32.510100
1 Piece(s)Available

12 Days or more

Black~44~32.51020
1 Piece(s)Available

14 Days or more

Black~44~32.510100
1 Piece(s)Available

14 Days or more

Translucent White~44~32.51020
1 Piece(s)Available

14 Days or more

Translucent White~44~32.510100
1 Piece(s)Available

12 Days or more

Blue~66~441420
1 Piece(s)Available

32 Days or more

Blue~66~4414100
1 Piece(s)Available

12 Days or more

Black~66~441420
1 Piece(s)Available

14 Days or more

Black~66~4414100
1 Piece(s)Available

12 Days or more

Translucent White~66~441420
1 Piece(s)Available

14 Days or more

Translucent White~66~4414100
1 Piece(s)Available

12 Days or more

Blue~88~551620
1 Piece(s)Available

96 Days or more

Blue~88~5516100
1 Piece(s)Available

12 Days or more

Black~88~551620
1 Piece(s)Available

32 Days or more

Black~88~5516100
1 Piece(s)Available

14 Days or more

Translucent White~88~551620
1 Piece(s)Available

14 Days or more

Translucent White~88~5516100
1 Piece(s)Available

14 Days or more

Blue~1010~76.52220
1 Piece(s)Available

14 Days or more

Blue~1010~76.522100
1 Piece(s)Available

12 Days or more

Black~1010~76.52220
1 Piece(s)Available

14 Days or more

Black~1010~76.522100
1 Piece(s)Available

12 Days or more

Translucent White~1010~76.52220
1 Piece(s)Available

14 Days or more

Translucent White~1010~76.522100
1 Piece(s)Available

14 Days or more

Blue~1512~882820
1 Piece(s)Available

14 Days or more

Blue~1512~8828100
1 Piece(s)Available

12 Days or more

Black~1512~882820
1 Piece(s)Available

14 Days or more

Black~1512~8828100
1 Piece(s)Available

14 Days or more

Translucent White~1512~882820
1 Piece(s)Available

14 Days or more

Translucent White~1512~8828100

Loading...

  1. 1

Basic Information

Type Straight Material Urethane Applicable Fluid Water / Air
Material, Urethane Polyurethane Operating Environment Standard / Heat resistant / Abrasion Resistance / Cold Resistance Operating Temperature Range (when using air)(℃) -20::60

Additional Products in this Category

Tech Support