(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tubing - Nylon, Soft, Coil, Junron AT, AT1 Series

Tubing - Nylon, Soft, Coil, Junron AT, AT1 Series
  • Volume Discount

A soft or ultra-soft nylon tube is formed into a coil, producing superior spring properties. Mechanical strength, in particular pressure resistance, wear resistance, flexural fatigue resistance is excellent. Light with superior workability.

Part Number

Configured Part Number is shown.

Part Number
AT1-06-7.5A
AT1-06-7.5C
AT1-06-10A
AT1-06-15A
AT1-06-20A
AT1-09-7.5A
AT1-09-7.5C
AT1-09-10A
AT1-09-15A
AT1-09-20A
AT1-12-7.5A
AT1-12-10A
AT1-12-15A
AT1-12-20A
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] Tube O.D. (mm) D
(Ø)
I.D. [Distinction] Tube I.D.
(Ø)
Length
(m)
Specifications
1 Piece(s)Available

14 Days or more

~87.6~667.5A Type
1 Piece(s)Available

12 Days or more

~87.6~667.5Type C
1 Piece(s)Available

14 Days or more

~87.6~6610A Type
1 Piece(s)Available

14 Days or more

~87.6~6615.0A Type
1 Piece(s)Available

14 Days or more

~87.6~6620.0A Type
1 Piece(s)Available

12 Days or more

~1511~997.5A Type
1 Piece(s)Available

14 Days or more

~1511~997.5Type C
1 Piece(s)Available

14 Days or more

~1511~9910A Type
1 Piece(s)Available

14 Days or more

~1511~9915.0A Type
1 Piece(s)Available

14 Days or more

~1511~9920.0A Type
1 Piece(s)Available

14 Days or more

~1515~15127.5A Type
1 Piece(s)Available

14 Days or more

~1515~151210A Type
1 Piece(s)Available

14 Days or more

~1515~151215.0A Type
1 Piece(s)Available

14 Days or more

~1515~151220.0A Type

Loading...

  1. 1

Basic Information

Type Coil Material Nylon Color Orange
Applicable Fluid Water / Air / General Hydraulic Oil Material: Nylon Soft Nylon Operating Environment Standard / Pressure Resistance / Abrasion Resistance
Operating Temperature Range (when using air)(℃) -20::70

Additional Products in this Category

Tech Support