(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Nylon, Super-Soft, Junron A, AS4 Series

Tubing - Nylon, Super-Soft, Junron A, AS4 Series

[Features]
· Excellent mechanical strength (pressure resistance, wear resistance, and bending fatigue tolerance).
· Highly flexible.
· Superior cold- and heat-resistance properties.
· Temperature range of resin for continuous operation without load: -40° to 93℃ with high flexibility.
· The product is highly oil and chemical resistant (displays high alkaline resistance in particular).
· No risk of poisonous substances being released.
· Lightweight and workable.

Part Number

Configured Part Number is shown.

Part Number
35-08-W-[20,​100]
35-10-BK-[20,​100]
50-06-BK-[20,​100]
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] Tube O.D. (mm) D
(Ø)
I.D. [Distinction] Tube I.D.
(Ø)
Minimum Bending Radius
(mm)
Strip Length
(m)
1 Piece(s)

12 Days or more

Translucent White~88~663320 ~ 100
1 Piece(s)

12 Days or more

Black~1010~87.54020 ~ 100
1 Piece(s)

14 Days or more

Black~66~441720 ~ 100

Loading...

  1. 1

Basic Information

Type Straight Material Nylon Applicable Fluid Water / Air / General Hydraulic Oil
Material: Nylon Soft Nylon Operating Environment Standard / Pressure Resistance / Heat resistant / Abrasion Resistance / Oil Resistance / Cold Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -20::60

Additional Products in this Category

Tech Support