(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Excellent mechanical strengths (especially, pressure resistance, wear resistance and bending fatigue tolerance).
· Product has superior low temperature and heat resistance properties.
· Highly flexible.
· Product has superior oil resistance and chemical resistance properties (especially alkali resistance).
▪ No risk of toxic substances being released.
▪ It is light in weight and has excellent workability
Loading...
Type | Straight | Material | Nylon | Applicable Fluid | Water / Air / General Hydraulic Oil |
---|---|---|---|---|---|
Material: Nylon | Soft Nylon | Operating Environment | Standard / Pressure Resistance / Heat resistant / Abrasion Resistance / Oil Resistance / Cold Resistance / Chemical Resistance | Operating Temperature Range (when using air)(℃) | -20::70 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy