(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Flame-Retardant Fluoropolymer, Junflon Two-Layer, Spot Welder, Weld-Spatter-Resistant, SP4 Series

Tubing - Flame-Retardant Fluoropolymer, Junflon Two-Layer, Spot Welder, Weld-Spatter-Resistant, SP4 Series
  • Volume Discount

By using a double tube with overlapped special resins that are flame resistant, sparks can be prevented. High flexibility, with excellent weather and water resistance.

[Features]
▪ Standard colors: black, red, blue, green, white, yellow, light beige, light red, light green (yellow, light beige, light red, light green with a 100-m roll only).
▪ The equipment can be implemented as a piping tube of spot welded equipment where noncombustible resin (exact UL94V-0) is used in the outer layer.
▪ By using the exclusively applied stripper (that comes with tube cutter), it is possible to insert the equipment into the Junlon one-touch fitting W series and it is also possible to detach the speedy outer layer that complies with the infixing.
▪ Moreover, the pitch of the infixing in the outer layer is displayed and the length of its detachment is easily visible.

Part Number

Configured Part Number is shown.

Part Number
SP4-06-B-20
SP4-06-B-100
SP4-06-BK-20
SP4-06-BK-100
SP4-06-G-100
SP4-06-LB-100
SP4-06-LG-100
SP4-06-LR-100
SP4-06-R-20
SP4-06-R-100
SP4-06-W-20
SP4-06-W-100
SP4-06-Y-100
SP4-08-B-20
SP4-08-B-100
SP4-08-BK-20
SP4-08-BK-100
SP4-08-G-20
SP4-08-G-100
SP4-08-LB-100
SP4-08-LG-100
SP4-08-LR-100
SP4-08-R-20
SP4-08-R-100
SP4-08-W-20
SP4-08-W-100
SP4-08-Y-100
SP4-10-B-20
SP4-10-B-100
SP4-10-BK-20
SP4-10-BK-100
SP4-10-G-20
SP4-10-G-100
SP4-10-LB-100
SP4-10-LG-100
SP4-10-LR-100
SP4-10-R-20
SP4-10-R-100
SP4-10-W-20
SP4-10-W-100
SP4-10-Y-100
SP4-12-B-20
SP4-12-B-100
SP4-12-BK-20
SP4-12-BK-100
SP4-12-G-20
SP4-12-G-100
SP4-12-LB-100
SP4-12-LG-100
SP4-12-LR-100
SP4-12-R-20
SP4-12-R-100
SP4-12-W-20
SP4-12-W-100
SP4-12-Y-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] Tube O.D. (mm) D
(Ø)
I.D. [Distinction] Tube I.D.
(Ø)
Minimum Bending Radius
(mm)
Standard Strip Length
(m)
5 Piece(s)Available

22 Days or more

Blue~66~441520
1 Piece(s)Available

8 Days or more

Blue~66~4415100
5 Piece(s)Available

22 Days or more

Black~66~441520
1 Piece(s)Available

14 Days or more

Black~66~4415100
1 Piece(s)Available

14 Days or more

Green~66~4415100
1 Piece(s)Available

14 Days or more

[Others] Light Beige~66~4415100
1 Piece(s)Available

14 Days or more

[Others] Light Green~66~4415100
1 Piece(s)Available

14 Days or more

[Others] Light Red~66~4415100
5 Piece(s)Available

22 Days or more

Red~66~441520
1 Piece(s)Available

14 Days or more

Red~66~4415100
5 Piece(s)Available

22 Days or more

White~66~441520
1 Piece(s)Available

14 Days or more

White~66~4415100
1 Piece(s)Available

14 Days or more

Yellow~66~4415100
5 Piece(s)Available

22 Days or more

Blue~88~662820
1 Piece(s)Available

24 Days or more

Blue~88~6628100
5 Piece(s)Available

22 Days or more

Black~88~662820
1 Piece(s)Available

14 Days or more

Black~88~6628100
5 Piece(s)Available

22 Days or more

Green~88~662820
1 Piece(s)Available

14 Days or more

Green~88~6628100
1 Piece(s)Available

14 Days or more

[Others] Light Beige~88~6628100
1 Piece(s)Available

14 Days or more

[Others] Light Green~88~6628100
1 Piece(s)Available

14 Days or more

[Others] Light Red~88~6628100
5 Piece(s)Available

22 Days or more

Red~88~662820
1 Piece(s)Available

14 Days or more

Red~88~6628100
5 Piece(s)Available

22 Days or more

White~88~662820
1 Piece(s)Available

14 Days or more

White~88~6628100
1 Piece(s)Available

14 Days or more

Yellow~88~6628100
5 Piece(s)Available

22 Days or more

Blue~1010~87.53520
1 Piece(s)Available

14 Days or more

Blue~1010~87.535100
5 Piece(s)Available

22 Days or more

Black~1010~87.53520
1 Piece(s)Available

14 Days or more

Black~1010~87.535100
5 Piece(s)Available

22 Days or more

Green~1010~87.53520
1 Piece(s)Available

14 Days or more

Green~1010~87.535100
1 Piece(s)Available

14 Days or more

[Others] Light Beige~1010~87.535100
1 Piece(s)Available

14 Days or more

[Others] Light Green~1010~87.535100
1 Piece(s)Available

14 Days or more

[Others] Light Red~1010~87.535100
5 Piece(s)Available

22 Days or more

Red~1010~87.53520
1 Piece(s)Available

14 Days or more

Red~1010~87.535100
5 Piece(s)Available

22 Days or more

White~1010~87.53520
1 Piece(s)Available

14 Days or more

White~1010~87.535100
1 Piece(s)Available

14 Days or more

Yellow~1010~87.535100
5 Piece(s)Available

22 Days or more

Blue~1512~994520
1 Piece(s)Available

14 Days or more

Blue~1512~9945100
5 Piece(s)Available

22 Days or more

Black~1512~994520
1 Piece(s)Available

69 Days or more

Black~1512~9945100
5 Piece(s)Available

22 Days or more

Green~1512~994520
1 Piece(s)Available

14 Days or more

Green~1512~9945100
1 Piece(s)Available

14 Days or more

[Others] Light Beige~1512~9945100
1 Piece(s)Available

14 Days or more

[Others] Light Green~1512~9945100
1 Piece(s)Available

14 Days or more

[Others] Light Red~1512~9945100
5 Piece(s)Available

22 Days or more

Red~1512~994520
1 Piece(s)Available

14 Days or more

Red~1512~9945100
5 Piece(s)Available

22 Days or more

White~1512~994520
1 Piece(s)Available

14 Days or more

White~1512~9945100
1 Piece(s)Available

14 Days or more

Yellow~1512~9945100

Loading...

  1. 1

Basic Information

Type Straight Applicable Fluid Water / Air Operating Environment Standard / Water Resistance / Weather Resistance
Operating Temperature Range (when using air)(℃) -20::60

Additional Products in this Category

Tech Support