(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bolt with Rubber

Bolt with Rubber

Click this image to zoom it.

  • Volume Discount

[Features]
- Uses NBR (nitrile rubber).
- Hardness shore 70°.

PDF

Part Number

Configured Part Number is shown.

Part Number
RBT-4L
RBT-4S
RBT-6
RBT-8
RBT-10
RBT-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBolt Size with Rubber
(mm)
1 Piece(s)Available

8 Days or more

-M4X32
1 Piece(s)Available

8 Days or more

-M4X13
1 Piece(s)Available

8 Days or more

-M6X37
1 Piece(s)Available

8 Days or more

-M8X50
1 Piece(s)Available

8 Days or more

10M10X59
1 Piece(s)Available

8 Days or more

10M12X66
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBolt Size with Rubber
(mm)

Loading...

  1. 1

Basic Information

Products Clamp Screw Body Material Low Carbon Steel (SPCC) Clamp Bolt Material Steel + rubber pad

Additional Products in this Category

Tech Support