(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Tube Flange Model, NO Welding Type, TF-20000

Flexible Tube Flange Model, NO Welding Type, TF-20000
  • Volume Discount

•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Connecting Part Type: Flange
•Flange Type: JIS 10K Flange

PDF

Part Number

Configured Part Number is shown.

TF-20000-80A-500

 
Part Number
TF-20000-80A-500
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

42 Days or more

Loading...

  1. 1

Basic Information

Hose Material 304 Stainless Steel Type Flexible Tubes Blade Presence
Connecting Part Type Flange O.D. D(φ) 103.0 I.D. d(φ) 78.5
Max. Operating Pressure (Performance Value of Tube and Blade)(MPa) 1.62 Minimum Bending Radius(mm) 220 Bore diameter 80A
Tube Type Tough Omega Tube Load Resultant Pulse Number of Blade Single-ply Length(mm) 500

Please check the type/dimensions/specifications of the part TF-20000-80A-500 in the Flexible Tube Flange Model, NO Welding Type, TF-20000 series.

Additional Products in this Category

Tech Support