(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BI Coupler Standard High Pressure EA Series Set

BI Coupler Standard High Pressure EA Series Set
  • Volume Discount

A popular hydraulic coupler with a valve mechanism in both the nose and body.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
30EA04C
30EA06C
30EA12C
30EA16C
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Size Maximum Recommended Flow Rate
(ℓ/min)
Dimension C
(mm)
1 Piece(s)Available

8 Days or more

1/41551
1 Piece(s)Available

8 Days or more

3/81551
1 Piece(s)Available

8 Days or more

3/48094
1 Piece(s)Available

12 Days or more

1140110

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel ( electrogalvanizing / chromate treatment) Material of O Ring Nitrile Rubber
Applicable Fluid Mineral operational oil Body / Nose Set Valve Structure Double passages opening closing type
Thread Type Tapered female screw for pipes Operating Environment, Applications Standard / Industrial Machinery Operating Temperature Range(℃) -30::100
Operating Pressure Range(MPa) ::20.5 Collar Locking Mechanism No Applicable Temperature Range (Min)(℃) -30
Applicable Temperature Range (Max)(℃) 100 Max. Operating Pressure(Mpa) 20.5

Additional Products in this Category

Tech Support