(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Fitting for Piping SW UD/D Type Union (Part Numbers)

Special Fitting for Piping SW UD/D Type Union
  • Volume Discount

An SW UD/D type union special fitting for pipes—manufactured by Fuji Special Inc., with an excellent track record for high-pressure fittings requiring high quality.
· Materials: carbon steel, SUS304/nominal diameters: 1/4B (8A), 3/8B (10A), 1/2B (15A), 3/4B (20A), 1B (25A), 1 1/4B (32A), 1 1/2B (40A), 2B (50A)
· Working fluid: water, steam, oil

Part Number

Configured Part Number is shown.

Part Number
SW-UD-8A
SW-UD-8A-SU4
SW-UD-10A
SW-UD-10A-SU4
SW-UD-15A
SW-UD-15A-SU4
SW-UD-20A
SW-UD-20A-SU4
SW-UD-25A
SW-UD-25A-SU4
SW-UD-32A
SW-UD-40A
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Size Applicable Pipe O.D.
(mm)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/2B(40A)48.6

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Cut Boss Surface Treatment No
Nominal Thickness SCH80 Applicable Fluid Water / Steam / Oil Max. Operating Pressure(MPa) 12

Additional Products in this Category

Tech Support