(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-in Boss

Screw-in Boss
  • Volume Discount

•Type: Plug Welding and Screw Type
•Compatible Fluid: Not specified by Manufacturer
•Fitting Shape: Hub

Part Number

Configured Part Number is shown.

Part Number
304-SBH08
304-SBH10
304-SBH15
304-SBH20
304-SBH25
S25C-45BHS20-L100
S25C-45BHS25-L100
S25C-GALV-S45BH15-L100
S25C-GALV-S45BH20-L100
S25C-GALV-S45BH25-L100
S25C-GALV-SBH10
S25C-GALV-SBH15
S25C-GALV-SBH20
S25C-GALV-SBH25
S25C-GALV-SBH32
S25C-GALV-SBH40
S25C-GALV-SBH65
S25C-GALV-SBH80
SBH-8A
SBH-10A
SBH-15A
SBH-20A
SBH-25A
SBH-32A
SBH-40A
SBH-50A
SBH-65A
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Nominal Dia. Specifications Color Nominal of Thread Dimension B Dimension L
1 Piece(s)Available

17 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)HubNo1/42226
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)HubNo3/82528
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)HubNo1/23232
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)HubNo3/43837
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)HubNo14542
1 Piece(s)Available

12 Days or more

[Steel] 1025 Carbon Steel3/4B(20A)Cut bossNo3/43838
1 Piece(s)Available

12 Days or more

[Steel] 1025 Carbon Steel1B(25A)Cut bossNo14645
1 Piece(s)Available

25 Days or more

[Steel] 1025 Carbon Steel1/2B(15A)Cut bossWhite1/23232
1 Piece(s)Available

25 Days or more

[Steel] 1025 Carbon Steel3/4B(20A)Cut bossWhite3/43838
1 Piece(s)Available

25 Days or more

[Steel] 1025 Carbon Steel1B(25A)Cut bossWhite14645
1 Piece(s)Available

9 Days or more

[Steel] 1025 Carbon Steel3/8B(10A)HubWhite3/82828
1 Piece(s)Available

9 Days or more

[Steel] 1025 Carbon Steel1/2B(15A)HubWhite1/23232
1 Piece(s)Available

9 Days or more

[Steel] 1025 Carbon Steel3/4B(20A)HubWhite3/43838
1 Piece(s)Available

9 Days or more

[Steel] 1025 Carbon Steel1B(25A)HubWhite14645
1 Piece(s)Available

9 Days or more

[Steel] 1025 Carbon Steel1 1/4B(32A)HubWhite1 1/45850
1 Piece(s)Available

9 Days or more

[Steel] 1025 Carbon Steel1 1/2B(40A)HubWhite1 1/26355
1 Piece(s)

15 Days or more

[Steel] 1025 Carbon Steel2 1/2B(65A)HubWhite2 1/29670
1 Piece(s)Available

25 Days or more

[Steel] 1025 Carbon Steel3B(80A)HubWhite310875
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon Steel1/4B(8A)HubNo1/42225
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon Steel3/8B(10A)HubNo3/82828
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon Steel1/2B(15A)HubNo1/23232
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon Steel3/4B(20A)HubNo3/43838
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon Steel1B(25A)HubNo14645
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon Steel1 1/4B(32A)HubNo1 1/45850
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon Steel1 1/2B(40A)HubNo1 1/26355
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon Steel2B(50A)HubNo27660
1 Piece(s)Available

12 Days or more

[Steel] 1025 Carbon Steel2 1/2B(65A)HubNo2 1/29670

Loading...

  1. 1

Basic Information

Type Plug Welding and Screw Type Fitting Shape Hub Surface Treatment No
Applicable Fluid no manufacturer restrictions

Additional Products in this Category

Tech Support