(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Fitting for Piping SW UC/C Type Union (Part Numbers)

Special Fitting for Piping SW UC/C Type Union
  • Volume Discount

A variety of unique fittings are also available. A threaded union for inserting (SW) and threading in (PT).

Part Number

Configured Part Number is shown.

Part Number
SW-UC-8A
SW-UC-8A-SU4
SW-UC-10A
SW-UC-10A-SU4
SW-UC-15A
SW-UC-15A-SU4
SW-UC-20A
SW-UC-20A-SU4
SW-UC-25A
SW-UC-25A-SU4
SW-UC-32A
SW-UC-40A
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Size Applicable Pipe O.D.
(mm)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/2B(40A)48.6

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Male and Female Union Multipoint Piping - Branch Pipe Connection Type Plug
Surface Treatment No Applicable Fluid Water / Steam / Oil Max. Operating Pressure(MPa) 12
Main Body Thickness Sch.80

Additional Products in this Category

Tech Support