(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Butt-Weld Pipe Fittings - Tees

Butt-Weld Pipe Fittings - Tees

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Butt Welding Type
•Fitting Shape: Tees
•Material: Stainless Steel
•Type Of Connection: Equal Dia.

  • inCAD Components
Butt-Weld Pipe Fittings - Tees:Related Image
・Materials
Type[ M ]Material
WEJTS304 Stainless Steel

Specifications

Part Number
WEJES25A
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number(D)AT
TypeNo.
WEJTS15A21.725.42.1
20A27.228.62.1
25A3438.12.8
32A42.747.62.8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WEJTS15A
WEJTS20A
WEJTS25A
WEJTS32A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Dia.
1 Piece(s)Available

8 Days or more

101/2B(15A)
1 Piece(s)Available

8 Days or more

103/4B(20A)
1 Piece(s)Available

8 Days or more

101B(25A)
1 Piece(s)Available

8 Days or more

101 1/4B(32A)

Loading...

  1. 1
 

Basic Information

Type Butt Welding Type Connection Shape Tee Material 304 Stainless Steel
Surface Treatment No Types of connection Equal Dia.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.