(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Piping Fitting Reverse BU / Bushing

Special Piping Fitting  Reverse BU / Bushing
  • Volume Discount

All kinds of unique fittings are also available. Sizing is reversed from the normal bushing.

Part Number

Configured Part Number is shown.

Part Number
RBU-10AX8A
RBU-10AX8A-SU4
RBU-15AX8A
RBU-15AX8A-SU4
RBU-15AX10A
RBU-15AX10A-SU4
RBU-20AX10A
RBU-20AX10A-SU4
RBU-20AX15A
RBU-20AX15A-SU4
RBU-25AX15A
RBU-25AX15A-SU4
RBU-25AX20A
RBU-25AX20A-SU4
RBU-32AX20A
RBU-32AX25A
RBU-40AX25A
RBU-40AX32A
RBU-50AX25A
RBU-50AX32A
RBU-50AX40A
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel3/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)1/4B(8A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/2B(15A)1/4B(8A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)1/4B(8A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/2B(15A)3/8B(10A)
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)3/8B(10A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel3/4B(20A)3/8B(10A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)3/8B(10A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel3/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel1B(25A)1/2B(15A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)1/2B(15A)
1 Piece(s)Available

11 Days or more

[Steel] Carbon Steel1B(25A)3/4B(20A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)3/4B(20A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/4B(32A)1B(25A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/2B(40A)1B(25A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel2B(50A)1B(25A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2B(50A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 12 Connection Type Screw⇔Screw Different Diameter Connecting Shape Bushings
Connection Thread Type M1 Rc Connection Thread Type M2 R Surface Treatment No
Applicable Fluid Water / Steam / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No Main Body Thickness Sch.80

Additional Products in this Category

Tech Support