(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BG Worm Wheel (Part Numbers)

BG Worm Wheel
  • Volume Discount

•Type: Wheel
•Material: CAC502
•Grade Accuracy: KHK, W, 002, Class 4

PDF

Part Number

Configured Part Number is shown.

BG3-20L1J25

 
Part Number
BG3-20L1J25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Shaft Hole Specifications
1 Piece(s)Available

12 Days or more

10252820M6313°55′L8×3.37.5Finished product

Loading...

  1. 1

Basic Information

Types Wheel Material CAC502 Heat Treatment No
Accuracy Grade KHK, W, 002, Class 4 Ground Tooth No

Please check the type/dimensions/specifications of the part BG3-20L1J25 in the BG Worm Wheel series.

Products like this...

Part Number
BG0.5-30R2
BG0.5-40R1
BG0.5-50R1
BG3-20L1J28
BG3-20L1J30
BG3-20L2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Shaft Hole Specifications
1 Piece(s)Available

8 Days or more

104530M30.525°13′R--Pilot Hole Product
1 Piece(s)Available

8 Days or more

105540M40.512°36′R--Pilot Hole Product
1 Piece(s)Available

8 Days or more

105550M40.512°36′R--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10282820M6313°55′L8×3.37.5Finished product
1 Piece(s)Available

12 Days or more

10302820M6313°55′L8×3.37.5Finished product
1 Piece(s)Available

9 Days or more

10202820-327°50′L--Pilot Hole Product

Additional Products in this Category

Tech Support