(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PG Worm Wheel

PG Worm Wheel
  • Volume Discount

•Type: Wheel
•Twisting Direction: R
•Material: MC901
•Grade Accuracy: KHK, W, 002, Class 5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PG1-20R1
PG1-20R1J6
PG1-20R2
PG1-20R2J6
PG1-30R1
PG1-30R1J6
PG1-30R1J8
PG1-40R1
PG1-40R1J8
PG1-40R1J10
PG1-40R1J12
PG1-50R1J8
PG1-50R1J10
PG1-50R1J12
PG1-50R1J14
PG1-50R1J15
PG1-50R1J16
PG1-50R1J17
PG1.5-20R1
PG1.5-20R1J8
PG1.5-20R1J10
PG1.5-20R2
PG1.5-20R2J8
PG1.5-20R2J10
PG2-20R1
PG2-20R1J10
PG2-20R1J12
PG2-20R1J14
PG2-20R1J15
PG2-20R1J16
PG2-20R1J17
PG2-20R2
PG2-20R2J10
PG2-20R2J12
PG2-20R2J14
PG2-20R2J15
PG2-20R2J16
PG2-20R2J17
PG2.5-20R1
PG2.5-20R1J12
PG2.5-20R1J14
PG2.5-20R1J15
PG2.5-20R1J16
PG2.5-20R1J17
PG2.5-20R1J18
PG2.5-20R1J19
PG2.5-20R2
PG2.5-20R2J12
PG2.5-20R2J14
PG2.5-20R2J15
PG2.5-20R2J16
PG2.5-20R2J17
PG2.5-20R2J18
PG2.5-20R2J19
PG3-20R1
PG3-20R1J15
PG3-20R1J16
PG3-20R1J17
PG3-20R1J18
PG3-20R1J19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Module Number of Starts Torsional Angle
(°)
Keyway
(mm)
Screw hole position
(mm)
Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s)Available

9 Days or more

1061020113°35′---Pilot Hole Product
1 Piece(s)Available

12 Days or more

1061020113°35′-M45Finished product
1 Piece(s)Available

8 Days or more

1061020127°11′---Pilot Hole Product
1 Piece(s)Available

12 Days or more

1061020127°11′-M45Finished product
1 Piece(s)Available

9 Days or more

1061030113°35′---Pilot Hole Product
1 Piece(s)Available

12 Days or more

1061030113°35′-M45Finished product
1 Piece(s)Available

12 Days or more

1081030113°35′-M55Finished product
1 Piece(s)Available

8 Days or more

1081040113°35′---Pilot Hole Product
1 Piece(s)Available

12 Days or more

1081040113°35′-M55Finished product
1 Piece(s)Available

12 Days or more

10101040113°35′4×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10121040113°35′4×1.8M45Finished product
1 Piece(s)Available

14 Days or more

1081050113°35′-M55Finished product
1 Piece(s)Available

12 Days or more

10101050113°35′4×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10121050113°35′4×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10141050113°35′5×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10151050113°35′5×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10161050113°35′5×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10171050113°35′5×2.3M45Finished product
1 Piece(s)Available

8 Days or more

10812201.513°26′---Pilot Hole Product
1 Piece(s)Available

12 Days or more

10812201.513°26′-M55Finished product
1 Piece(s)Available

12 Days or more

101012201.513°26′4×1.8M45Finished product
1 Piece(s)Available

9 Days or more

10812201.526°54′---Pilot Hole Product
1 Piece(s)Available

12 Days or more

10812201.526°54′-M55Finished product
1 Piece(s)Available

12 Days or more

101012201.526°54′4×1.8M45Finished product
1 Piece(s)Available

10 Days or more

10102220213°42′---Pilot Hole Product
1 Piece(s)Available

12 Days or more

10102220213°42′4×1.8M46.5Finished product
1 Piece(s)Available

12 Days or more

10122220213°42′4×1.8M46.5Finished product
1 Piece(s)Available

12 Days or more

10142220213°42′5×2.3M46.5Finished product
1 Piece(s)Available

12 Days or more

10152220213°42′5×2.3M46.5Finished product
1 Piece(s)Available

12 Days or more

10162220213°42′5×2.3M46.5Finished product
1 Piece(s)Available

12 Days or more

10172220213°42′5×2.3M46.5Finished product
1 Piece(s)Available

9 Days or more

10102220227°25′---Pilot Hole Product
1 Piece(s)Available

12 Days or more

10102220227°25′4×1.8M46.5Finished product
1 Piece(s)Available

12 Days or more

10122220227°25′4×1.8M46.5Finished product
1 Piece(s)Available

12 Days or more

10142220227°25′5×2.3M46.5Finished product
1 Piece(s)Available

12 Days or more

10152220227°25′5×2.3M46.5Finished product
1 Piece(s)Available

12 Days or more

10162220227°25′5×2.3M46.5Finished product
1 Piece(s)Available

12 Days or more

10172220227°25′5×2.3M46.5Finished product
1 Piece(s)Available

9 Days or more

101222202.513°52′---Pilot Hole Product
1 Piece(s)Available

12 Days or more

101222202.513°52′4×1.8M47Finished product
1 Piece(s)Available

12 Days or more

101422202.513°52′5×2.3M47Finished product
1 Piece(s)Available

12 Days or more

101522202.513°52′5×2.3M47Finished product
1 Piece(s)Available

12 Days or more

101622202.513°52′5×2.3M47Finished product
1 Piece(s)Available

12 Days or more

101722202.513°52′5×2.3M47Finished product
1 Piece(s)Available

12 Days or more

101822202.513°52′6×2.8M57Finished product
1 Piece(s)Available

12 Days or more

101922202.513°52′6×2.8M57Finished product
1 Piece(s)Available

9 Days or more

101222202.527°46′---Pilot Hole Product
1 Piece(s)Available

12 Days or more

101222202.527°46′4×1.8M47Finished product
1 Piece(s)Available

12 Days or more

101422202.527°46′5×2.3M47Finished product
1 Piece(s)Available

12 Days or more

101522202.527°46′5×2.3M47Finished product
1 Piece(s)Available

12 Days or more

101622202.527°46′5×2.3M47Finished product
1 Piece(s)Available

12 Days or more

101722202.527°46′5×2.3M47Finished product
1 Piece(s)Available

12 Days or more

101822202.527°46′6×2.8M57Finished product
1 Piece(s)Available

12 Days or more

101922202.527°46′6×2.8M57Finished product
1 Piece(s)Available

9 Days or more

10152820313°55′---Pilot Hole Product
1 Piece(s)Available

12 Days or more

10152820313°55′5×2.3M47.5Finished product
1 Piece(s)Available

12 Days or more

10162820313°55′5×2.3M47.5Finished product
1 Piece(s)Available

12 Days or more

10172820313°55′5×2.3M47.5Finished product
1 Piece(s)Available

12 Days or more

10182820313°55′6×2.8M57.5Finished product
1 Piece(s)Available

12 Days or more

10192820313°55′6×2.8M57.5Finished product

Loading...

Basic Information

Types Wheel Material MC901 Heat Treatment No
Accuracy Grade KHK, W, 002, Class 5 Ground Tooth No Twisting Direction R

Additional Products in this Category

Tech Support