(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ground Helical Gear KHG (Part Numbers)

Ground Helical Gear KHG
  • Volume Discount

•Material: Steel
•Heat Treatment: Thermal Refined / Spurs are Induction Hardened
•Ground Tooth: Provided
•Surface Treatment: Black Oxide Coating
•Grade Accuracy: N6

PDF

Part Number

Configured Part Number is shown.

KHG1.5-60LJ20

 
Part Number
KHG1.5-60LJ20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s)Available

12 Days or more

101.560LeftKeyway + Tap-1260206×2.8M56Finished product

Loading...

  1. 1

Basic Information

Material Steel Heat Treatment Thermal Refined, Induction Hardened Ground Tooth Presence
Surface Treatment Black oxide finish Hole Dia. Tolerance H7 Metal system material SCM440
Torsional Angle(°) 21°30′ Accuracy Grade N6

Please check the type/dimensions/specifications of the part KHG1.5-60LJ20 in the Ground Helical Gear KHG series.

Products like this...

Part Number
KHG1-24R
KHG1-24RJ8
KHG1-28L
KHG1.5-60LJ22
KHG1.5-60LJ25
KHG1.5-60LJ28
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s)Available

9 Days or more

10124RightRound hole88-8No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10124RightRound hole+tap88208NoM55Finished product
1 Piece(s)Available

9 Days or more

10128LeftRound hole88-8No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

101.560LeftKeyway + Tap-1260226×2.8M56Finished product
1 Piece(s)Available

12 Days or more

101.560LeftKeyway + Tap-1260258×3.3M66Finished product
1 Piece(s)Available

12 Days or more

101.560LeftKeyway + Tap-1260288×3.3M66Finished product

Additional Products in this Category

Tech Support