(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

K Standard Pinion Gear (Module 6) Full-Depth Tooth, Pressure Angle 20°

K Standard Pinion Gear (Module 6) Full-Depth Tooth, Pressure Angle 20°
  • Volume Discount

•Material : Steel
•Shape : Shape B
•Shaft Bore Config. : Round hole
For complete product overview and details on K Standard Pinion Gear (Module 6) Full-Depth Tooth, Pressure Angle 20° see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
M6B12
M6B13
M6B14
M6B15
M6B16
M6B17
M6B18
M6B19
M6B20
M6B21
M6B22
M6B23
M6B24
M6B25
M6B26
M6B27
M6B28
M6B30
M6B32
M6B34
M6B35
M6B36
M6B40
Part NumberMinimum order quantityVolume DiscountDays to Ship The Number of Teeth Hole diameter d
(Ø)
Maximum Shaft Hole Dia. dmax
(mm)
Min. Axis Hole Diameter dmin
(mm)
1 Piece(s)Available

13 Days or more

12253225
1 Piece(s)Available

13 Days or more

13253225
1 Piece(s)Available

13 Days or more

14253525
1 Piece(s)Available

13 Days or more

15254025
1 Piece(s)Available

13 Days or more

16254025
1 Piece(s)Available

13 Days or more

17254525
1 Piece(s)Available

13 Days or more

18254525
1 Piece(s)Available

13 Days or more

19255025
1 Piece(s)Available

13 Days or more

20255525
1 Piece(s)Available

13 Days or more

21286028
1 Piece(s)Available

13 Days or more

22286028
1 Piece(s)Available

8 Days or more

23286528
1 Piece(s)Available

8 Days or more

24287028
1 Piece(s)Available

13 Days or more

25287028
1 Piece(s)Available

13 Days or more

26287528
1 Piece(s)Available

13 Days or more

27287528
1 Piece(s)Available

13 Days or more

28288028
1 Piece(s)Available

13 Days or more

30308530
1 Piece(s)Available

13 Days or more

32308530
1 Piece(s)Available

13 Days or more

34308530
1 Piece(s)Available

13 Days or more

35308530
1 Piece(s)Available

10 Days or more

36308530
1 Piece(s)Available

10 Days or more

40308530

Loading...

  1. 1

Basic Information

Material Steel Shape Shape B Heat Treatment No
Surface Treatment Black oxide finish Shaft Bore Config. Round hole Ground Tooth No
Backlash Presence Bearing No Tooth Width T(mm) 60
Shaft hole tolerance H7 Accuracy(Old JIS) Class 8 Material (Details) Carbon Steel for Mechanical Structure

Additional Products in this Category

Tech Support