(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Ground Helical Gear KHG

Ground Helical Gear KHG
  • Volume Discount

•Material: Steel
•Heat Treatment: Thermal Refined / Spurs are Induction Hardened
•Ground Tooth: Provided
•Surface Treatment: Black Oxide Coating
•Grade Accuracy: N6

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KHG1-20L
KHG1-20LJ6
KHG1-24L
KHG1-24R
KHG1-24RJ8
KHG1-28L
KHG1-28LJ8
KHG1-28R
KHG1-28RJ8
KHG1-30L
KHG1-30LJ10
KHG1-30LJ12
KHG1-30R
KHG1-30RJ10
KHG1-30RJ12
KHG1-35L
KHG1-35LJ10
KHG1-35LJ12
KHG1-35R
KHG1-35RJ10
KHG1-35RJ12
KHG1-36L
KHG1-36LJ10
KHG1-36LJ12
KHG1-36R
KHG1-36RJ10
KHG1-36RJ12
KHG1-40L
KHG1-40LJ10
KHG1-40LJ12
KHG1-40LJ14
KHG1-40LJ15
KHG1-40LJ16
KHG1-40LJ17
KHG1-40R
KHG1-40RJ10
KHG1-40RJ12
KHG1-40RJ14
KHG1-40RJ15
KHG1-40RJ16
KHG1-40RJ17
KHG1-48L
KHG1-48LJ10
KHG1-48LJ12
KHG1-48LJ14
KHG1-48LJ15
KHG1-48LJ16
KHG1-48LJ17
KHG1-48R
KHG1-48RJ10
KHG1-48RJ14
KHG1-48RJ15
KHG1-48RJ16
KHG1-48RJ17
KHG1-50L
KHG1-50LJ12
KHG1-50LJ14
KHG1-50LJ15
KHG1-50LJ16
KHG1-50LJ17
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s)Available

8 Days or more

10120LeftRound hole68-6No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10120LeftRound hole+tap68176NoM45Finished product
1 Piece(s)Available

18 Days or more

10124LeftRound hole88-8No--Pilot Hole Product
1 Piece(s)Available

9 Days or more

10124RightRound hole88-8No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10124RightRound hole+tap88208NoM55Finished product
1 Piece(s)Available

9 Days or more

10128LeftRound hole88-8No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10128LeftRound hole+tap88208NoM55Finished product
1 Piece(s)Available

9 Days or more

10128RightRound hole88-8No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10128RightRound hole+tap88208NoM55Finished product
1 Piece(s)Available

9 Days or more

10130LeftRound hole108-10No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10130LeftKeyway + Tap10825104×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10130LeftKeyway + Tap10825124×1.8M45Finished product
1 Piece(s)Available

9 Days or more

10130RightRound hole108-10No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10130RightKeyway + Tap10825104×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10130RightKeyway + Tap10825124×1.8M45Finished product
1 Piece(s)Available

9 Days or more

10135LeftRound hole108-10No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10135LeftKeyway + Tap10825104×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10135LeftKeyway + Tap10825124×1.8M45Finished product
1 Piece(s)Available

9 Days or more

10135RightRound hole108-10No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10135RightKeyway + Tap10825104×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10135RightKeyway + Tap10825124×1.8M45Finished product
1 Piece(s)Available

9 Days or more

10136LeftRound hole108-10No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10136LeftKeyway + Tap10825104×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10136LeftKeyway + Tap10825124×1.8M45Finished product
1 Piece(s)Available

9 Days or more

10136RightRound hole108-10No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10136RightKeyway + Tap10825104×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10136RightKeyway + Tap10825124×1.8M45Finished product
1 Piece(s)Available

9 Days or more

10140LeftRound hole108-10No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10140LeftKeyway + Tap10830105×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10140LeftKeyway + Tap10830124×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10140LeftKeyway + Tap10830144×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10140LeftKeyway + Tap10830155×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10140LeftKeyway + Tap10830165×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10140LeftKeyway + Tap10830175×2.3M45Finished product
1 Piece(s)Available

9 Days or more

10140RightRound hole108-10No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10140RightKeyway + Tap10830104×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10140RightKeyway + Tap10830124×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10140RightKeyway + Tap10830144×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10140RightKeyway + Tap10830155×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10140RightKeyway + Tap10830165×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10140RightKeyway + Tap10830175×2.3M45Finished product
1 Piece(s)Available

9 Days or more

10148LeftRound hole108-10No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10148LeftKeyway + Tap10830104×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10148LeftKeyway + Tap12830124×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10148LeftKeyway + Tap14830145×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10148LeftKeyway + Tap15830155×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10148LeftKeyway + Tap16830165×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10148LeftKeyway + Tap17830175×2.3M45Finished product
1 Piece(s)Available

9 Days or more

10148RightRound hole108-10No--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10148RightKeyway + Tap10830104×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10148RightKeyway + Tap14830145×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10148RightKeyway + Tap15830155×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10148RightKeyway + Tap16830165×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10148RightKeyway + Tap17830175×2.3M45Finished product
1 Piece(s)Available

9 Days or more

10150LeftRound hole128-12No--Pilot Hole Product
1 Piece(s)Available

8 Days or more

10150LeftKeyway + Tap12835124×1.8M45Finished product
1 Piece(s)Available

12 Days or more

10150LeftKeyway + Tap14835145×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10150LeftKeyway + Tap15835155×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10150LeftKeyway + Tap16835165×2.3M45Finished product
1 Piece(s)Available

12 Days or more

10150LeftKeyway + Tap17835175×2.3M45Finished product

Loading...

Basic Information

Material Steel Heat Treatment Thermal Refined, Induction Hardened Ground Tooth Presence
Surface Treatment Black oxide finish Hole Dia. Tolerance H7 Metal system material SCM440
Torsional Angle(°) 21°30′ Accuracy Grade N6

Additional Products in this Category

Tech Support