(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Duct Hose - Flexible, Stainless Steel, FZ Series

Duct Hose - Flexible, Stainless Steel, FZ Series
  • Volume Discount

A flexible duct made of stainless steel. [Read the safety precautions in the catalog]

Part Number

Configured Part Number is shown.

Part Number
FZ-U-FU-100
FZ-U-FU-125
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter
(φ)
1 Piece(s)Available

11 Days or more

100
1 Piece(s)Available

11 Days or more

125

Loading...

  1. 1

Basic Information

Material Stainless Steel Properties Flame Resistance / Others Cutting Service Usage No
Color Metallic color Length(m) 2 Other features details Prolonged service life due to moisture resistance

Additional Products in this Category

Tech Support