(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Compact, Flexible, Aluminum, FW Series

Duct Hose - Compact, Flexible, Aluminum, FW Series
  • Volume Discount

Flexible ducting made of an aluminum alloy strip. [Compressed to 1 m. Please use after extending it.][Please check the safety precautions in the catalog]

[Features]
· Lock shimmed via stacking of two layers of soft aluminum foil.
· This results in increased strength when compared to S types as well as supple flexibility.
· Manufacturing Range: 100 φ - 500 φ

Part Number

Configured Part Number is shown.

Part Number
FW-A-FWC-100
FW-A-FWC-125
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter
(φ)
1 Piece(s)Available

8 Days or more

100
1 Piece(s)Available

11 Days or more

125

Loading...

  1. 1

Basic Information

Material Aluminum Properties Flame Resistance / Flexibility Cutting Service Usage No
Color Metallic color Length(m) 1

Additional Products in this Category

Tech Support