(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Spiral Duct Fitting T Tube

Spiral Duct Fitting T Tube
  • Volume Discount

Fitting made of molten zinc-plated steel conforming to JIS G 3302. [See the safety cautions in the catalog]

Part Number

Configured Part Number is shown.

Part Number
SD-Z-T-75-75
SD-Z-T-100-75
SD-Z-T-100-100
SD-Z-T-125-125
SD-Z-T-150-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dia. Nominal Dia. (Small Dia.) Dimension L
(mm)
The Diameter D' of Plug Section
1 Piece(s)Available

8 Days or more

757513573
1 Piece(s)Available

8 Days or more

1007513598
1 Piece(s)Available

8 Days or more

10010016098
1 Piece(s)Available

8 Days or more

125125185123
1 Piece(s)Available

8 Days or more

150100160148

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type T Tube Material Steel plate
Surface Treatment Hot zinc plating Gaskets None

Additional Products in this Category

Tech Support