(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bolts and Nuts for Toggle Clamps, Stainless Steel, with Rubber Head

Part Number

Configured Part Number is shown.

Part Number
STNG0425
STNG0442
STNG0651
STNG0875
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBolt Size
(mm)
Rubber Head Outer Diameter D1
(mm)
Rubber Head Outer Diameter D2
(mm)
Full Length
(mm)
Nut Shape
(mm)
Nut Plate Thickness
(mm)
1 Piece(s)Available

8 Days or more

10410.513.525Hex + Square3
1 Piece(s)Available

8 Days or more

10410.513.542Hex + Square3
1 Piece(s)Available

8 Days or more

106101551Hex5
1 Piece(s)Available

8 Days or more

1081318.575Hex6.5

Loading...

  1. 1

Basic Information

Products Clamp Screw Body Material Stainless Steel Number of Nuts(mm) 2

Additional Products in this Category

Tech Support