(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Round Hole Pipe Joint, Screw Hole Forming (Perpendicular to Shaft)

Part Number

Configured Part Number is shown.

 
Part Number
PC4S523
PC4S524
PE4S523
PE4S524
PF4S523
PF4S524
PF4S525
PG4S523
PG4S525
PJ4S523
PJ4S524
PJ4S525
PL4S525
PL4S526
PL4S528
PN4S524
PN4S525
PN4S526
PQ4S525
PQ4S526
PQ4S528
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
Mounting Hole Screw Size M
1 Piece(s)Available

12 Days or more

9M3
1 Piece(s)Available

12 Days or more

9M4
1 Piece(s)Available

12 Days or more

8M3
1 Piece(s)Available

12 Days or more

8M4
1 Piece(s)Available

12 Days or more

10M3
1 Piece(s)Available

12 Days or more

10M4
1 Piece(s)Available

12 Days or more

10M5
1 Piece(s)Available

26 Days or more

12M3
1 Piece(s)Available

12 Days or more

12M5
1 Piece(s)Available

12 Days or more

13M3
1 Piece(s)Available

12 Days or more

13M4
1 Piece(s)Available

12 Days or more

13M5
1 Piece(s)Available

12 Days or more

19.05M5
1 Piece(s)Available

12 Days or more

19.05M6
1 Piece(s)Available

12 Days or more

19.05M8
1 Piece(s)Available

12 Days or more

16M4
1 Piece(s)Available

12 Days or more

16M5
1 Piece(s)Available

12 Days or more

16M6
1 Piece(s)Available

12 Days or more

20M5
1 Piece(s)Available

12 Days or more

20M6
1 Piece(s)Available

12 Days or more

20M8

Loading...

  1. 1

Basic Information

Type Parallel with Tap Material Stainless Steel Surface Treatment No

Additional Products in this Category

Tech Support