(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamp - Round shafts, perpendicular, stainless steel.

Strut Clamp - Round shafts, perpendicular, stainless steel.
  • Volume Discount

•Type: Perpendicular
•Post Shape: Round
•Material: Stainless Steel
•Combined Posts Dia.: Equal Dia.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC4S200
PE4S200
PF3S200
PF4S200
PG4S200
PJ4S200
PL4S200
PN3S200
PN4S200
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
L
1 Piece(s)Available

12 Days or more

936
1 Piece(s)Available

14 Days or more

836
1 Piece(s)Available

11 Days or more

1037
1 Piece(s)Available

11 Days or more

1037
1 Piece(s)Available

8 Days or more

1242
1 Piece(s)Available

11 Days or more

1342
1 Piece(s)Available

12 Days or more

19.161
1 Piece(s)Available

12 Days or more

1653
1 Piece(s)Available

8 Days or more

1653

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Round Combined Posts Dia. Equal Dia.
Material Stainless Steel Surface Treatment No

Additional Products in this Category

Tech Support