(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamp - Same diameter round shafts, 13mm diameter, single sided opening.

Strut Clamp - Same diameter round shafts, 13mm diameter, single sided opening.
  • Volume Discount

•Type: Perpendicular
•Post Shape: Round
•Posts Dia. (mm): 13
•Material: Aluminum
•Surface Treatment: Clear Anodize

PDF

Part Number

Configured Part Number is shown.

PJ207

 
Part Number
PJ207
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Round Posts Dia.(mm) 13
Combined Posts Dia. Equal Dia. Material Aluminum Surface Treatment Clear Anodize
Dimensions ⌀22X34 Collar White (Standard Product) Size (Installation Hole Diameter) φ13

Please check the type/dimensions/specifications of the part PJ207 in the Strut Clamp - Same diameter round shafts, 13mm diameter, single sided opening. series.

Additional Products in this Category

Tech Support