(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Square Pipe Joint, Stopper (SQ06-500)

Square Pipe Joint, Stopper SQ06-500
  • Volume Discount

•Type: Stopper w/o Screws
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)

PDF

Part Number

Configured Part Number is shown.

SQ06-500

 
Part Number
SQ06-500
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
□A (□S)
(mm)
1 Piece(s)Available

12 Days or more

6□6

Loading...

  1. 1

Basic Information

Type Stopper(No Screw) Material Aluminum Surface Treatment Clear Anodize
Collar White (Standard Product)

Please check the type/dimensions/specifications of the part SQ06-500 in the Square Pipe Joint, Stopper series.

Products like this...

Part Number
SQ08-500
SQ09-500
SQ10-500
SQ12-500
SQ13-500
SQ15-500
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
□A (□S)
(mm)
1 Piece(s)Available

10 Days or more

8□8
1 Piece(s)Available

12 Days or more

9□9
1 Piece(s)Available

11 Days or more

10□10
1 Piece(s)Available

8 Days or more

12□12
1 Piece(s)Available

10 Days or more

13□13
1 Piece(s)Available

8 Days or more

15□15

Additional Products in this Category

Tech Support