(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Padlock, C-555N

Padlock, C-555N
  • Volume Discount

Single-action lock-type key-type padlock made from brass.
[Features]
· Single-action lock type: push the hanger fully in to lock.
· Made from brass.
[Applications]
· Fences, gates, inspection doors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-555N-20
C-555N-25
C-555N-30
C-555N-35
C-555N-40
C-555N-45
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull Length
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Thickness
(mm)
Product Code
1 Piece(s)Available

8 Days or more

-34.72019.51123555
1 Piece(s)Available

8 Days or more

1044.824.3251023556
1 Piece(s)Available

8 Days or more

-4827291223557
1 Piece(s)Available

8 Days or more

-4927341223558
1 Piece(s)Available

8 Days or more

-6032401323559
1 Piece(s)Available

8 Days or more

-64324513.523560

Loading...

  1. 1

Basic Information

Types Padlock Hanger diameter material Copper Alloy Material Free-Cutting Brass Bar
Surface Finish Hair line finish

Additional Products in this Category

Tech Support