(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ring for Personal Coin Lock C-288-Y

Ring for Personal Coin Lock C-288-Y
  • Volume Discount

•Thickness (H(mm)): 6
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Main Body Overall Length (L(mm)): 30
•Main Body Width (W(mm)): 30

PDF

Part Number

Configured Part Number is shown.

C-288-OP-2

 
Part Number
C-288-OP-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Main Body Overall Length(L(mm)) 30 Main Body Width(W(mm)) 30 Thickness(H(mm)) 6
Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating

Please check the type/dimensions/specifications of the part C-288-OP-2 in the Ring for Personal Coin Lock C-288-Y series.

Additional Products in this Category

Tech Support