(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Small Latch Lock C-1379

Stainless Steel Small Latch Lock C-1379
  • Volume Discount

•Main Body Length (mm): 46.5
•Main Body Width (mm): 32
•Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
•Main Body Thickness: 14

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1379-L
C-1379-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Right and Left Product Code
1 Piece(s)Available

8 Days or more

For Left Side22939
1 Piece(s)Available

8 Days or more

For Right Side22817

Loading...

  1. 1

Basic Information

Main body length(mm) 46.5 Main Body Width(mm) 32 Material Stainless Steel Plate
Surface Finish Barrel Grinding Main Body Thickness 14

Additional Products in this Category

Tech Support