(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Tri-Directional Snap Fastener for Internal Corner C-1445-1-CT

Stainless Steel Tri-Directional Snap Fastener for Internal Corner C-1445-1-CT
  • Volume Discount

•Overall width (mm): 50
•Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
•Full Length (mm): 104.5
•Product Code: 22809

PDF

Part Number

Configured Part Number is shown.

C-1445-1-CT

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Full Length(mm)104.5Overall width(mm)50
MaterialStainless Steel PlateSurface FinishBarrel Grinding
Product Code22809 - -
Part Number
C-1445-1-CT
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Full Length(mm) 104.5 Overall width(mm) 50 Material Stainless Steel Plate
Surface Finish Barrel Grinding Product Code 22809

Please check the type/dimensions/specifications of the part C-1445-1-CT in the Stainless Steel Tri-Directional Snap Fastener for Internal Corner C-1445-1-CT series.

Additional Products in this Category

Tech Support