(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Inner Handle A-394-H

L-Shaped Inner Handle A-394-H
  • Volume Discount

•Application: As inner handle
•Full Length (mm): 120
•Overall width (mm): 40
•Main Body Height (mm): 62
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-394-1H
A-394-2H
A-394-3H
Part NumberMinimum order quantityVolume DiscountDays to Ship Specification 1 Product Code
1 Piece(s)Available

8 Days or more

□W Dimension: 123511
1 Piece(s)Available

8 Days or more

□W Dimension: 103512
1 Piece(s)Available

12 Days or more

□W Dimension: 83513

Loading...

  1. 1

Basic Information

Application As inner handle Types Handle body Material Zinc Alloy
Finish Baked Paint Selfishly Left/Right Combination Type Full Length(mm) 120
Overall width(mm) 40 Main Body Height(mm) 62 Note The square shaft is not included.

Additional Products in this Category

Tech Support