(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Fastener, C-61-3 (Part Numbers)

Accessories - Fastener, C-61-3
  • Volume Discount

•Material: Free-Cutting Brass Bar
•Surface Finish: Nickel plating
•Product Code: 20301

PDF

Part Number

Configured Part Number is shown.

C-61-3

 
Part Number
C-61-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Compatible Nominal Thread Size (M) 6 Material Free-Cutting Brass Bar Surface Finish Nickel plating
Product Code 20301

Please check the type/dimensions/specifications of the part C-61-3 in the Accessories - Fastener, C-61-3 series.

Additional Products in this Category

Tech Support