(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push-Button Lock C-872

Push-Button Lock C-872
  • Volume Discount

•Lock external diameter (mm): 18
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-872-P
C-872-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Overall Length
(L(mm))
Product Code
1 Piece(s)Available

12 Days or more

5022195
1 Piece(s)Available

16 Days or more

53.522194

Loading...

  1. 1

Basic Information

Lock external diameter(mm) 18 Body Material Zinc Alloy Surface Finish Chrome Plating

Additional Products in this Category

Tech Support