(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
C-399
Main Body Overall Length(L(mm)) | 75 | Main Body Width(W(mm)) | 32 | Thickness(H(mm)) | 71 |
---|---|---|---|---|---|
Lock external diameter(mm) | 24 | Body Material | Aluminum Alloy | Surface Finish | Ivory baked paint finish |
Product Code | 22242 |
Please check the type/dimensions/specifications of the part C-399 in the Slide Locks, C-399 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy