(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Detent Lock C-1196

Stainless Steel Detent Lock C-1196
  • Volume Discount

•Lock external diameter (mm): 22
•Body Material: Stainless Steel
•Surface Finish: Buffing
•Main Body Overall Length (L(mm)): 27.4
•Product Code: 22775

PDF

Part Number

Configured Part Number is shown.

C-1196

 
Part Number
C-1196
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Main Body Overall Length(L(mm)) 27.4 Lock external diameter(mm) 22 Body Material Stainless Steel
Surface Finish Buffing Product Code 22775

Please check the type/dimensions/specifications of the part C-1196 in the Stainless Steel Detent Lock C-1196 series.

Additional Products in this Category

Tech Support