(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch with Cylinder, C-134-2-TAK80

Latch with Cylinder, C-134-2-TAK80
  • Volume Discount

•Thickness (H(mm)): 30.5
•Lock external diameter (mm): 25
•Body Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
•Key Material: Brass Plate

PDF

Part Number

Configured Part Number is shown.

C-134-2-TAK80

 
Part Number
C-134-2-TAK80
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Key TAK80 Main Body Overall Length(L(mm)) 41 Main Body Width(W(mm)) 41
Thickness(H(mm)) 30.5 Lock external diameter(mm) 25 Body Material Stainless Steel Plate
Surface Finish Barrel Grinding Key Material Brass Plate Key Surface Finish Nickel plating
Product Code 23761

Please check the type/dimensions/specifications of the part C-134-2-TAK80 in the Latch with Cylinder, C-134-2-TAK80 series.

Additional Products in this Category

Tech Support