(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coin Lock Tri Mini C-382

Coin Lock Tri Mini C-382
  • Volume Discount

•Application: Clasp
•Lock external diameter (mm): 15
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Key Material: Brass Plate

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-382-1
C-382-SC
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Key Main Body Overall Length
(L(mm))
Lock external diameter
(mm)
Body Material Surface Finish Key Material Key Surface Finish Number of key differences Product Code
1 Piece(s)Available

8 Days or more

-Difference of Keys17.515Free-Cutting Brass BarChrome PlatingBrass PlateNickel plating1624203
1 Piece(s)Available

12 Days or more

Clasp--------24607

Loading...

  1. 1

Additional Products in this Category

Tech Support