(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch Lock for Rod Use, C-58

Latch Lock for Rod Use, C-58
  • Volume Discount

•Main Body Length (mm): 70
•Main Body Width (mm): 40
•Depth (mm): 18
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment

PDF

Part Number

Configured Part Number is shown.

C-58

 
Part Number
C-58
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Main body length(mm) 70 Main Body Width(mm) 40 Depth(mm) 18
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 21489

Please check the type/dimensions/specifications of the part C-58 in the Latch Lock for Rod Use, C-58 series.

Additional Products in this Category

Tech Support