(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dual Lock, C-120 (Part Numbers)

Dual Lock, C-120
  • Volume Discount

•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-120-1N
C-120-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHex rod type spanner nominal Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Product Code
1 Piece(s)Available

8 Days or more

-Norminal 81001001524222
1 Piece(s)Available

16 Days or more

10Norminal 6757514.322828

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment

Additional Products in this Category

Tech Support