(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Latch C-1625-3

Stainless Steel Latch C-1625-3
  • Volume Discount

•Main Body Length (mm): 75
•Main Body Width (mm): 47
•Depth (mm): 16.5
•Material: Stainless Steel Plate
•Surface Finish: Polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1625-3A
C-1625-3B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Product Code
1 Piece(s)Available

8 Days or more

10For plate material21439
1 Piece(s)Available

8 Days or more

10For round bar21702

Loading...

  1. 1

Basic Information

Main body length(mm) 75 Main Body Width(mm) 47 Depth(mm) 16.5
Material Stainless Steel Plate Surface Finish Polishing

Additional Products in this Category

Tech Support