(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch Type Plane Handle, A-540

Latch Type Plane Handle, A-540
  • Volume Discount

•Material: Zinc Alloy
•Surface Finish: Satin Nickel Chrome Plating
•Key: 0200

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-540-1-1-L
A-540-1-1-R
A-540-3-1-L
A-540-3-1-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Right and Left Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Product Code
1 Piece(s)Available

13 Days or more

For Left Side158927701805
1 Piece(s)Available

13 Days or more

For Right Side158927701806
1 Piece(s)Available

13 Days or more

For Left Side107.57768.501809
1 Piece(s)Available

13 Days or more

For Right Side107.57768.501810

Loading...

  1. 1

Basic Information

Key 0200 Material Zinc Alloy Surface Finish Satin Nickel Chrome Plating

Additional Products in this Category

Tech Support