(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Ring Latch C-1044 (C-1044-0)

Stainless Steel Ring Latch C-1044 C-1044-0
  • Volume Discount

•Material: Stainless Steel
•Surface Finish: Electrolytic Polishing
•Key: No Key

PDF

Part Number

Configured Part Number is shown.

C-1044-0

 
Part Number
C-1044-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Product Code
1 Piece(s)Available

12 Days or more

102753721498

Loading...

  1. 1

Basic Information

Key No Key Material Stainless Steel Surface Finish Electrolytic Polishing

Please check the type/dimensions/specifications of the part C-1044-0 in the Stainless Steel Ring Latch C-1044 series.

Products like this...

Part Number
C-1044-1
C-1044-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Product Code
1 Piece(s)Available

8 Days or more

906531.521438
1 Piece(s)Available

8 Days or more

705027.521499

Additional Products in this Category

Tech Support