(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Train compartment door, Sliding door
•Full Length (mm): 132
•Overall width (mm): 80
•Full Height (mm): 161
•Plate Thickness (mm): 22~26
Part Number
Configured Part Number is shown.
Part Number |
---|
A-353-1S-L |
A-353-1S-R |
Loading...
Application | Train compartment door, Sliding door | Types | Handle body | Material | Hook/Strike plate/Internal parts: Stainless steel casting (SUS304)/Case: Aluminum alloy (ADC) |
---|---|---|---|---|---|
Finish | Hook: Gloss Barrel polishing/Strike plate/Internal part: Electrolytic polishing/Case: baked paint finish | Color | Pearl Silver | Number of Keys | T0230 |
Full Length(mm) | 132 | Overall width(mm) | 80 | Full height(mm) | 161 |
Plate Thickness(mm) | 22~26 | Accessory | Strike plate, 2 keys |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy