(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: For small door of a small refrigerator freezer, kitchen equipment, and medical equipment
•Full Length (mm): 192
•Overall width (mm): 53
•Full Height (mm): 47.5
•Type: Handle body
Part Number
Configured Part Number is shown.
FA-728
Application | For small door of a small refrigerator freezer, kitchen equipment, and medical equipment | Types | Handle body | Material | Zinc Alloy |
---|---|---|---|---|---|
Finish | Chrome Plating | Full Length(mm) | 192 | Overall width(mm) | 53 |
Full height(mm) | 47.5 | Product Code | 60150 | Note | The strike plate is sold separately. |
Please check the type/dimensions/specifications of the part FA-728 in the Miniature Handle for Sealing, FA-728 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy