(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strike Plate FA-603S-P Safety Handle for Sealing, FA-603

Strike Plate FA-603S-P Safety Handle for Sealing, FA-603
  • Volume Discount

•Application: Prefabricated refrigerator freezer/Dry warehouse
•Full Length (mm): 50
•Overall width (mm): 66
•Type: Strike Plate for FA-603
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

FA-603S-P-2

 
Part Number
FA-603S-P-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application Prefabricated refrigerator freezer/Dry warehouse Types Strike Plate for FA-603 Material Zinc Alloy
Finish Chrome Plating Full Length(mm) 50 Overall width(mm) 66
Full height(mm) 85 Offset Height(mm) 40~60 Product Code 60809

Please check the type/dimensions/specifications of the part FA-603S-P-2 in the Strike Plate FA-603S-P Safety Handle for Sealing, FA-603 series.

Additional Products in this Category

Tech Support