(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle for Plastic Sealing, FA-110N

Handle for Plastic Sealing, FA-110N
  • Volume Discount

•Application: Medical equipment, Drug storage
•Accessory: Strike Plate
•Full Length (mm): 94.5
•Overall width (mm): 40
•Full Height (mm): 25

PDF

Part Number

Configured Part Number is shown.

FA-110N

 
Part Number
FA-110N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Application Medical equipment, Drug storage Types Handle body Material Polyacetal (POM)
Accessory Strike Plate Full Length(mm) 94.5 Overall width(mm) 40
Full height(mm) 25 Product Code 60841

Please check the type/dimensions/specifications of the part FA-110N in the Handle for Plastic Sealing, FA-110N series.

Additional Products in this Category

Tech Support