(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Airtight, Small, Cover Lock A-839 (Part Numbers)

Airtight, Small, Cover Lock A-839
  • Volume Discount

•Application: Transportable generator, Special purpose truck, Construction machine
•Plate Thickness (mm): 3.2
•Full Length (mm): 78
•Overall width (mm): 138
•Full Height (mm): 56.6

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-839-A-3
A-839-B-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Specification 1 Number of Keys Product Code
1 Piece(s)Available

12 Days or more

With ScrewsPadlock type04176
1 Piece(s)Available

12 Days or more

Without bolt020003509

Loading...

  1. 1

Basic Information

Application Transportable generator, Special purpose truck, Construction machine Types Main Body Material Cold Rolled Steel Plate
Finish Electrostatic Paint Color Black Plate Thickness(mm) 3.2
Full Length(mm) 78 Overall width(mm) 138 Full height(mm) 56.6

Additional Products in this Category

Tech Support